ProductsStandard ICsPackaging

Very-thin Fine-pitch Ball Grid Array (VFBGA)

Introduction
Cut-Away View
In support of customer demand and the industry's trend toward smaller, more compact designs, NXP and Texas Instruments (TI) have agreed to source logic devices with the same functionality and pin-outs in space-saving, very-thin fine-pitch ball grid array (VFBGA) packaging. NXP will initially offer products from the LVC and LVT families in the VFBGA package.

Key Benefits/Features

The small size of the VFBGA is ideal for space-constrained devices such as wireless telephone systems, base stations, networking systems, memory modules, and handheld computers. When compared to the TSSOP, the new VFBGA package reduces required board space by 70 to 75 percent for the same functionality.
Also, the VFBGA's shorter wire lengths and shorter internal traces improve package performance by up to 30 percent over the larger LFBGA package. The VFBGA package reduces inductance by approximately 50 percent and capacitance by approximately 30 percent over TSSOP packages. Additionally, tests comparing the thermal performance of the VFBGA package with TSSOP packages showed that the VFBGA was up to 50 percent more efficient at heat dissipation. VFBGA
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

VFBGA Products

 PCKV857 70-190MHz 2.5V Differential 1:10 Clock Driver
 PTN3700 1.8V simple mobile interface link bridge IC

16-Bit VFBGA Products

 74AVC16T245 2.5V 16-bit dual-supply voltage-level translating transceiver with direction pin; non-inverting (3-state)
 74LVC16244A 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74LVCH16244A 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74LVC16245A 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State)
 74LVCH16245A 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
 74LVT16244B 3.3V 16-bit buffer/driver; non-inverting with bus hold (3-state)
 74LVT16245B 3.3V 16-bit transceiver with direction pin; non-inverting with bus hold (3-state)
 74LVT16374A 3.3V 16-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 SSTV16857 2.5V 14-Bit SSTL_2 Registered Driver with Differential Clock Inputs
 SSTVF16857 DDR PC1600-PC3200 14-Bit SSTL_2 Registered Driver with Differential Clock Inputs
Support

VFBGA Dimensions

VFBGA Package Dimensions

Package Outline Drawings

Packing Information

Standard ICs quick find
Standard ICs sections