|
PicoGate Logic tape orientation
Dimensions
 |
| SOT | A | B | K |
| 353/363 | 2.25mm | 2.25mm | 1.22mm |
| 753/457 | 3.18mm | 3.00mm | 1.35mm |
|
Orientation
 |
PicoGate Logic Pin-1 Orientation is Away from the Sprocket Holes |
All PicoGate Logic products will have ordering codes (12NC) ending in 125, 165, or 128.
In keeping with industry conventions, these ordering codes will indicate products with a conventional orientation, that is, pin 1 will be opposite to the sprocket holes.
When referring to ordering codes (12NCs): 125 indicates a 7" reel, 165 indicates an 11" reel, and 128 indicates a 13" reel.
For PicoGate Logic products, these reels will contain 3000, 10000, and 10000 pieces, respectively.
(The 13" reel is only used for the larger 8-pin PicoGate Logic products.)
In North America, the part numbers will have a -G suffix to indicate a 3000 piece reel and will have a -T suffix to indicate a 10000 piece reel.
More Information
|
|
 | Logic sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|