ProductsStandard ICsPackaging

Packing information

The tables below contain our packing information by package type and SOT number. Information may include box, reel, and tape dimensions; product orientation; and label contents.

DQFN

SOT Number Pads Orientation(s) 12NC Ending(s) Date
14 T1 115 Feb 13, 2009
16 T1 115 Apr 22, 2009
20 T1 115 Apr 23, 2009
24 T1 118 Apr 23, 2009

PicoGate

SOT Number Pins Orientation(s) 12NC Ending(s) Date
5 T2 125, 165 Apr 24, 2009
5 T2 125 Apr 24, 2009
6 T2 125 Apr 24, 2009
6 T2 125 Feb 11, 2009

SO

SOT Number Pins Orientation(s) 12NC Ending(s) Date
14 T1 118 Jun 30, 2009
16 T1 118 Jun 30, 2009
20 T1 118 Jun 30, 2009
24 T1 118 Jun 30, 2009
28 T1 118 Jun 30, 2009

TSSOP-I

SOT Number Pins Orientation(s) 12NC Ending(s) Date
8 T4 125 Apr 24, 2009
14 T1 118, 623, 653 Feb 11, 2009
16 T1 118, 623, 653 Apr 23, 2009
20 T1 118 Apr 23, 2009
24 T1 118 Apr 24, 2009

TSSOP-II

SOT Number Pins Orientation(s) 12NC Ending(s) Date
48 T1 518 Apr 24, 2009
56 T1 118 Apr 27, 2009

VSSOP

SOT Number Pins Orientation(s) 12NC Ending(s) Date
8 T4 125 Apr 24, 2009

XQFN

SOT Number Pads Orientation(s) 12NC Ending(s) Date
8 T2 125 Apr 28, 2009

XSON

SOT Number Pads Orientation(s) 12NC Ending(s) Date
6 T1, T4 115, 132 Apr 24, 2009
6 T4 132 Apr 24, 2009
8 T1 115 Apr 17, 2009
8 T4 125 Apr 24, 2009

More Information

For packing information on SOT numbers not listed here:
Standard ICs quick find
Standard ICs sections