ProductsStandard ICsPackaging

MicroPak
XSON (eXtremely thin Small Outline; No leads)

Introduction
 
NXP advances packaging state-of-the-art with MicroPak (XSON). Designed for use in portable applications, where board space is always an issue, these packages are dramatically smaller, allowing a smaller, slimmer overall design. MicroPak packages are 65% smaller than our smallest PicoGate packages.
The MicroPak package can also be used as an alternative to the Wafer-level Chip Scale Package (WCSP), providing more reliable and more rugged performance in the same amount of space because MicroPak devices have 40% larger pad area than those on a WSCP device.
The NXP MicroPak package evolved from the NXP Micro Carrier Device (MCD), a discrete MOS leadless package built using a quad flat nonleaded technology. MCD is the world's smallest package for single diodes and transistors and improves RF performance by reducing the parasitic capacitances between the die and its package. This technology is now available in the HC/T and LVC logic families.

Key Features

  • Incredibly small size enables even smaller system designs
  • Lead-free for better environmental specifications
  • Leadless design eliminates problems from bent or non-planar leads
  • Most devices alternate-sourced for assured supply
Comparison

MicroPak and WCSP Comparison

MicroPak packages are size and footprint compatible with competing WCSP products such as the TI NanoStar™ yet are superior replacements:
  • Since the same die is used for both the PicoGate and the MicroPak (XSON) logic function, the same electrical performance can be expected
  • Operating temperature range of -40oC to +125oC (NXP exclusive)
  • Die encapsulation provides protection from breakage, scratches, humidity, etc.
  • Encapsulation provides greater package strength and better mechanical system integrity
  • 40% larger solder pads provide greater contact area with circuit board for more reliable connections
  • Smaller die size results in superior Moisture Sensitivity Level (MSL)
MicroPak is a Drop-In Replacement for WCSP Board Designs
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate MicroPak XSON Products

 74AUP1G00 1.8V single low-power 2-input NAND gate
 74AUP1G02 1.8V single low-power 2-input NOR gate
 74AUP1G04 1.8V single low-power inverter
 74AUP1GU04 1.8V single low-power unbuffered inverter
 74AUP1Z04 1.8V single low-power X-tal driver with enable and internal resistor
 74AUP1G06 1.8V single low-power inverter with open-drain output
 74AUP1G07 1.8V single low-power buffer with open-drain output
74AUP1G07GWPicoGate-5ProductionSOT353-1Pb-FreeMSL=1
74AUP1G07GMXSON-6ProductionSOT886Pb-FreeMSL=1
74AUP1G07GFXSON-6ProductionSOT891Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74AUP1G08 1.8V single low-power 2-input AND gate
 74AUP1G09 1.8V single low-power 2-input AND gate with open-drain output
 74AUP1G11 1.8V single low-power 3-input AND gate
 74AUP1G14 1.8V single low-power schmitt-trigger inverter
 74AUP1G17 1.8V single low-power schmitt-trigger buffer
 74AUP1G18 1.8V single low-power 1-of-2 demultiplexer with deselected output (3-state)
 74AUP1G19 1.8V single low-power 1-of-2 decoder/multiplexer with a common output enable
 74AUP1G32 1.8V single low-power 2-input OR gate
 74AUP1G34 1.8V single low-power buffer
 74AUP1G38 1.8V single low-power 2-input NAND gate with open-drain output
 74AUP1T34 1.8V single low-power dual-supply voltage translating buffer
 74AUP1T45 1.8V single low-power dual supply voltage translating transceiver (3-state)
 74AUP1G57 1.8V single low-power configurable multiple function gate
 74AUP1T57 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G58 1.8V single low-power configurable multiple function gate
 74AUP1T58 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G74 1.8V single low-power D-type flip-flop with set and reset; positive-edge trigger
 74AUP1G79 1.8V single low-power D-type flip-flop; positive-edge trigger
 74AUP1G80 1.8V single low-power D-type flip-flop; positive-edge trigger
 74AUP1G86 1.8V single low-power 2-input EXCLUSIVE-OR gate
 74AUP1G97 1.8V single low power configurable multiple function gate
 74AUP1T97 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G98 1.8V single low-power configurable multiple function gate
 74AUP1T98 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G125 1.8V single low-power buffer/line driver (3-state)
 74AUP1Z125 1.8V single low-power X-tal driver with enable and internal resistor
 74AUP1G126 1.8V single low-power buffer/line driver (3-state)
 74AUP1G132 1.8V single low-power 2-input NAND Schmitt trigger
 74AUP1G157 1.8V single low-power 2-input multiplexer
 74AUP1G158 1.8V single low-power 2-input multiplexer; inverting
 74AUP1G175 1.8V single low-power D-type flip-flop with reset; positive-edge trigger
 74AUP1G240 1.8V single low-power inverting buffer/line driver; 3-state
 74AUP1G332 1.8V single low-power 3-input OR gate
 74AUP1G373 1.8V single low-power D-type transparent latch (3-state)
 74AUP1G374 1.8V single low-power D-type flip-flop; positive-edge-trigger (3-state)
 74AUP1G386 1.8V single low-power 3-input EXCLUSIVE-OR gate
 74AUP1G885 1.8V single low-power dual function gate
 74AUP1G0832 1.8V single low-power 3-input AND-OR gate
 74AUP1T1326 1.8V single low-power dual-supply voltage-translating buffer/line driver (3-state)
 74AUP1G3208 1.8V single low-power 3-input OR-AND gate
 74AVC1T45 2.5V single, dual-supply voltage level translating transceiver (3-state)
 74AVCH1T45 2.5V single, dual-supply voltage level translating transceiver with bus hold (3-state)
 74CBTLV1G125 Single bus switch
 74LVC1G00 3.3V single 2-input NAND gate
 74LVC1G02 3.3V single 2-input NOR gate
 74LVC1G04 3.3V single inverter
 74LVC1GU04 3.3V single inverter (unbuffered)
 74LVC1G06 3.3V single inverter with open-drain outputs
 74LVC1G07 3.3V single buffer with open-drain outputs
 74LVC1G08 3.3V single 2-input AND gate
 74LVC1G10 3.3V single 3-input NAND gate
 74LVC1G11 3.3V single 3-input AND gate
 74LVC1G14 3.3V single schmitt-trigger inverter
 74LVC1G17 3.3V single schmitt-trigger buffer
 74LVC1G19 3.3V 1-of-2 decoder/demultiplexer
 74LVC1G32 3.3V single 2-input OR gate
 74LVC1G34 3.3V single buffer
 74LVC1G38 3.3V single 2-input NAND gate with open-drain outputs
 74LVC1T45 3.3V single dual-supply translating transceiver (3-state)
 74LVCH1T45 3.3V single dual-supply translating transceiver with bus hold (3-state)
 74LVC1G53 Single 3.3V single-pole, double-throw, center-off analog switch (SPCO/SPTT)
 74LVC1G57 3.3V single low-power configurable multiple function gate
 74LVC1G58 3.3V single low-power configurable multiple function gate
 74LVC1G66 Single 3.3V single-pole, single-throw bilateral analog switch (SPST-NO)
 74LVC1G74 3.3V single D-type flip-flop with set and reset; positive-edge trigger
 74LVC1G79 3.3V single D-type flip-flop; positive-edge trigger
 74LVC1G80 3.3V single D-type flip-flop; positive-edge trigger
 74LVC1G86 3.3V single 2-input EXCLUSIVE-OR gate
 74LVC1G99 3.3V single low-power ultra-configurable multiple function gate (3-state)
 74LVC1G125 3.3V single buffer/line driver with active LOW output enable (3-state)
 74LVC1G126 3.3V single buffer/line driver with active HIGH output enable (3-state)
 74LVC1G157 3.3V single 2-input multiplexer
 74LVC1G175 3.3V single D-type flip-flop with reset; positive-edge trigger
 74LVC1G332 3.3V single 3-input OR gate
 74LVC1G384 Single 3.3V single-pole, single-throw analog switch (SPST-NC)
 74LVC1G3157 Single 3.3V single-pole, double-throw analog switch (SPDT)
 NX3L1G53 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw, center-off analog switch (SPCO/SPTT)
 NX3L1T53 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw, center-off analog switch (SPCO/SPTT) with level translation
 NX3L1G66 Single low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO)
 NX3L1T66 Single low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO) with level translation
 NX3V1G66 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO)
 NX3V1T66 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NO) with level translation
 NX3L1G384 Single low-voltage 0.5Ω low-ohmic single-pole, single-throw analog switch (SPST-NC)
 NX3L1T384 Single low-voltage 0.5Ω low-ohmic single-pole, single-throw analog switch (SPST-NC) with level translation
 NX3V1G384 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NC)
 NX3V1T384 Single low-voltage 0.3Ω low-ohmic, single-pole, single-throw analog switch (SPST-NC) with level translation
 NX3L1G3157 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT)
 NX3L1T3157 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT) with level translation
 NX3L1T5157 Single low-voltage 0.5Ω low-ohmic, single-pole, double-throw analog switch (SPDT) with level translation

Dual-Gate MicroPak XSON Products

 74AHC2G00 5V Dual 2-Input NAND Gate
 74AHCT2G00 5V Dual 2-Input NAND Gate; TTL Enabled
 74AHC2G08 5V Dual 2-Input AND Gate
 74AHCT2G08 5V Dual 2-Input AND Gate; TTL Enabled
 74AHC2G32 5V Dual 2-Input OR Gate
 74AHCT2G32 5V Dual 2-Input OR Gate; TTL Enabled
 74AHC2G125 5V Dual Bus Buffer/Line Driver (3-State)
 74AHCT2G125 5V Dual Bus Buffer/Line Driver; TTL Enabled (3-State)
 74AHC2G126 5V Dual Bus Buffer/Line Driver (3-State)
 74AHCT2G126 5V Dual Bus Buffer/Line Driver; TTL Enabled (3-State)
 74AHC2G241 5V Dual Buffer/Line Driver (3-State)
 74AHCT2G241 5V Dual Buffer/Line Driver; TTL Enabled (3-State)
 74AUP2G00 1.8V dual low-power dual 2-input NAND gate
 74AUP2G02 1.8V dual low-power 2-input NOR gate
 74AUP2G04 1.8V dual low-power inverter
 74AUP2GU04 1.8V dual low-power unbuffered inverter
 74AUP2G07 1.8V dual low-power buffer with open-drain output
 74AUP2G08 1.8V dual low-power dual 2-input AND gate
 74AUP2G14 1.8V dual low-power schmitt-trigger inverter
 74AUP2G17 1.8V dual low-power Schmitt trigger
 74AUP2G32 1.8V dual low-power dual 2-input OR gate
 74AUP2G34 1.8V dual low-power buffer
 74AUP2G38 1.8V dual low-power 2-input NAND gate with open-drain outputs
 74AUP2G79 1.8V dual low-power D-type flip-flop; positive-edge trigger
 74AUP2G80 1.8V dual low-power D-type flip-flop; positive-edge trigger
 74AUP2G86 1.8V dual low-power 2-input EXCLUSIVE-OR gate
 74AUP2G125 1.8V dual low-power buffer/line driver (3-state)
 74AUP2G126 1.8V dual low-power buffer/line driver (3-state)
 74AUP2G132 1.8V dual low-power 2-input NAND Schmitt trigger
 74AUP2G157 1.8V single low-power 2-input multiplexer
 74AUP2G240 1.8V dual low-power inverting buffer/line driver (3-state)
 74AUP2G241 1.8V dual low-power buffer/line driver (3-state)
 74AUP2T1326 1.8V dual low-power dual-supply voltage translating buffer/line driver (3-state)
 74AVC2T45 2.5V dual-bit, dual-supply voltage level translating transceiver (3-state)
 74AVCH2T45 2.5V dual-bit, dual-supply voltage level translating transceiver with bus hold (3-state)
 74HC2G00 5V Dual 2-Input NAND Gate
 74HCT2G00 5V Dual 2-Input NAND Gate; TTL Enabled
 74HC2G02 5V Dual 2-Input NOR Gate
 74HCT2G02 5V Dual 2-Input NOR Gate; TTL Enabled
 74HC2G08 5V Dual 2-Input AND Gate
 74HCT2G08 5V Dual 2-Input AND Gate; TTL Enabled
 74HC2G32 5V Dual 2-Input OR Gate
 74HCT2G32 5V Dual 2-Input OR Gate; TTL Enabled
 74HC2G86 5V Dual 2-Input EXCLUSIVE-OR Gate
 74HCT2G86 5V Dual 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74HC2G125 5V Dual Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HCT2G125 5V Dual Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74HC2G126 5V Dual Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74HCT2G126 5V Dual Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
 74LVC2G00 3.3V Dual 2-Input NAND Gate
 74LVC2G02 3.3V Dual 2-Input NOR Gate
 74LVC2G04 3.3V Dual Inverter
 74LVC2GU04 3.3V Dual Inverter (Unbuffered)
 74LVC2G06 3.3V Dual Open Drain Inverter
 74LVC2G07 3.3V Dual Open Drain Buffer
 74LVC2G08 3.3V Dual 2-Input AND Gate
 74LVC2G14 3.3V Dual Schmitt-Trigger Inverter
 74LVC2G17 3.3V Dual Schmitt-Trigger Buffer
 74LVC2G32 3.3V Dual 2-Input OR Gate
 74LVC2G34 3.3V Dual Buffer
 74LVC2G38 3.3V Dual 2-Input NAND Buffer (Open-Drain)
 74LVC2T45 3.3V dual-bit, dual-supply voltage level translating transceiver (3-state)
 74LVCH2T45 3.3V dual-bit, dual-supply voltage level translating transceiver with bus hold (3-state)
 74LVC2G53 Single 3.3V single-pole, double-throw, center-off analog switch (SPCO/SPTT)
 74LVC2G66 Dual 3.3V single-pole, single-throw bilateral analog switch (2 X SPST-NO)
 74LVCV2G66 Dual 3.3V overvoltage-tolerant, single-pole, single-throw analog switch (2 X SPST-NO)
 74LVC2G74 3.3V single D-type flip-flop with set and reset; positive edge trigger
 74LVC2G86 3.3V Dual 2-Input EXCLUSIVE-OR Gate
 74LVC2G125 3.3V Dual Bus Buffer/Line Driver (3-State)
 74LVC2G126 3.3V Dual Bus Buffer/Line Driver (3-State)
 74LVC2G240 3.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs; Inverting (3-State)
 74LVC2G241 3.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs (3-State)
 NX3L2G66 Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NO)
 NX3L2T66 Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NO) with level translation
 NX3L2G384 Dual low-voltage 0.5Ω low-ohmic, single-pole, single-throw analog switch (2 X SPST-NC)

Triple-Gate MicroPak XSON Products

 74AHC3G04 5V Triple Inverter
 74AHCT3G04 5V Triple Inverter; TTL Enabled
 74AHC3GU04 5V Triple Inverter (Unbuffered)
 74AHC3G14 5V Triple Inverting Schmitt-Trigger
 74AHCT3G14 5V Triple Inverting Schmitt-Trigger; TTL Enabled
 74AUP3G04 1.8V triple low-power inverter
 74HC3G04 5V Triple Inverter
 74HCT3G04 5V Triple Inverter; TTL Enabled
 74HC3GU04 5V Triple Inverter (Unbuffered)
 74HC3G06 5V Triple Open Drain Inverter
 74HCT3G06 5V Triple Open Drain Inverter; TTL Enabled
 74HC3G07 5V Triple Open Drian Buffer
 74HCT3G07 5V Triple Open Drian Buffer; TTL Enabled
 74LVC3G04 3.3V Triple Inverter
 74LVC3GU04 3.3V Triple Inverter (Unbuffered)
 74LVC3G06 3.3V Triple Inverter with Open Drain
 74LVC3G07 3.3V Triple Buffer with Open Drain
 74LVC3G14 3.3V Triple Inverting Schmitt Trigger
 74LVC3G17 3.3V Triple Non-Inverting Schmitt Trigger with 5V-Tolerant Input
 74LVC3G34 3.3V Triple Buffer Gate
Packaging
Support

Support Documents

More Information

More Information

  • AUP Product Family
  • HC/T Product Family
  • LVC Product Family
MicroPak and NanoStar are trademarks of Fairchild Semiconductor and Texas Instruments, respectively.
Standard ICs quick find
Standard ICs sections