ProductsStandard ICsPackaging

Heatsink Very-thin Quad Flat-pack No-leads (HVQFN)

Introduction
NXP continues to offer our customers the benefits of smaller and smaller packages. The HVQFN package provides a significantly smaller, low pad-count, leadless alternative to the TSSOP package, previously the industry's smallest gate and octal logic package.

Size Matters

Like the DQFN, the HVQFN is a leadless package where electrical contact is made by soldering the pads on the bottom surface of the package to the board, instead of the conventional formed perimeter leads. Pads are equally spaced along all four sides with an exposed die paddle in the center that is normally bonded to the die GND.

Key Features

The exposed die paddle technology enhances the thermal and electrical qualities of the package. The die-attach paddle on the bottom efficiently conducts heat to the board. Tests comparing the HVQFN's thermal performance with TSSOP's show that the HVQFN dissipates heat up to 20% more efficiently.
Also, with the contact surfaces beneath the package, there is no risk of bent lead or co-planarity problems. Handling and packaging becomes easier as a result of this. And, like the VFBGA, the shorter wire length and shorter internal traces improve package performance by up to 20% over TSSOP. Package inductance is also reduced by 60% and capacitance by 30% compared to TSSOP.
The design of the HVQFN package also allows for frequency flexibility in your design. Its enhanced electrical performance enables, with some design considerations, the standard 2GHz frequency to be increased up to 10GHz.
To achieve peak performance, special considerations are needed to properly design the circuit board and to mount the package. For enhanced thermal, electrical, and board-level performance, the exposed pad on the package needs to be soldered to the board using a corresponding thermal pad on the board. Furthermore, for proper heat conduction through the board, thermal vias need to be incorporated in the PCB in the thermal pad region. The PCB footprint design needs to be considered from dimensional tolerances due to package, PCB, and assembly.
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

HVQFN Products

 SC16C550B2.5/3.3/5V single UART with 16-byte FIFOs
 SC16C2550B2.5/3.3/5V dual UART (DUART) with 16-byte FIFOs; up to 5Mbps
 SC16C554B2.5V/3.3V/5V quad UART with 16-byte FIFOs; up to 5Mbps
 SC16C650B2.5/3.3/5V single UART with 32-byte FIFOs and infrared (IrDA) encoder/decoder
 SC16C652B2.5/3.3/5V dual UART (DUART) with 32-byte FIFOs and infrared (IrDA) encoder/decoder; up to 5Mbps
 SC16C654B2.5V/3.3V/5V quad UART with 64-byte FIFOs and infrared (IrDA) encoder/decoder; up to 5Mbps; Motorola interface package option
 SC16C750B2.5/3.3/5V single UART with 64-byte FIFOs
 SC16C751B2.5V/3.3V/5V single UART with 64-byte FIFOs
 SC16C752B2.5/3.3/5V dual UART (DUART) with 64-byte FIFOs; up to 5Mbps
 SC16C8502.5V to 3.3V single UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps
 SC16C850L1.8V single UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps
 SC16C850V1.8V single UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 5Mbps
 SC16C852L1.8V dual UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps
 SC16C852V1.8V dual UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 5Mbps
 SC68C752B5V, 3.3V, and 2.5V dual UART; 5Mbit/s (max.) with 64-byte FIFOs; Motorola interface
 GTL201010-bit GTL processor voltage clamp
 P89LPC932See P89LPC932A1 replacement
 P89LPC932A1Microcontroller with 8KB 3V flash, 512-byte data EEPROM
 P89LPC935Microcontroller with 8KB 3V flash, 8-bit ADCs, 4 PWMs,
 P89LPC938Microcontroller with 8KB 3V flash, 10-bit A/D converter, 4 PWMs, I2C and SPI and UART interfaces
 LPC2106Microcontroller with 128KB ISP/IAP flash, 64KB RAM
 LPC2132Microcontroller with 64KB ISP/IAP flash, 10-bit ADC, DAC
 LPC2138Microcontroller with 512KB ISP/IAP flash, 2x10-bit ADC, DAC
 PCA8575Remote 16-bit I/O expander for I2C-bus with interrupt
 PCA95008-Bit I2C I/O Port with 2-Kbit EEPROM
 PCA95018-Bit I2C I/O Port with Interrupt, 2-Kbit EEPROM, and Six Address Pins
 PCA95028-bit I/O expander for I2C/SPI bus
 PCA950640-bit I2C I/O port with reset, output enable, and interrupt
 PCA95194-channel level translating I2C-bus/SMBus repeater
PCA9519PWTSSOP-20ProductionSOT360-1                
PCA9519BSHVQFN-24ProductionSOT616-1                
Family Functions Literature Models Support Docs Price Buy Online More...
 PCA95318-Bit I2C LED Dimmer
 PCA953216-Bit I2C LED Dimmer
 PCA95348-Bit I2C Low Power I/O Port with Interrupt
 PCA953516-Bit I2C Low Power I/O Port with Interrupt
 PCA95388-bit I2C low power I/O port with interrupt and reset
 PCA953916-bit I2C and SMBus low-power I/O port with interrupt and device/register reset
 PCA9539R16-bit I2C and SMBus low-power I/O port with interrupt and device-only reset
 PCA95412-to-1 I2C Master Selector with Interrupt Logic and Reset
 PCA9544A4-channel I2C multiplexer with interrupt logic
 PCA9545A4-channel I2C-bus switch with interrupt logic and reset; address range A
 PCA9546A4-channel I2C switch with reset
 PCA95478-channel I2C-bus multiplexer with reset
 PCA9548A8-channel I2C switch with reset
 PCA9549Octal I2C-bus switch with reset
 PCA95518-Bit I2C LED Driver with Programmable Blink Rates
 PCA955216-Bit I2C LED Driver with Programmable Blink Rates
 PCA95548-Bit I2C I/O Port with Interrupt
 PCA9554A8-Bit I2C I/O Port with Interrupt
 PCA955516-Bit I2C I/O Port with Interrupt
 PCA95578-Bit I2C I/O Port with Reset
 PCA9564Parallel Bus to I2C Bus Controller
 PCA95748-bit I2C-bus and SMBus, level translating, low voltage GPIO with reset and interrupt
 PCA96324-bit Fm+ I2C-bus low power LED driver
 PCA96334-bit Fm+ I2C LED driver optimized for RGBA color mixing
 PCA96348-bit Fm+ I2C LED driver
 PCA9665Parallel-bus to I2C-bus protocol and converter interface
 PCA9670Remote 8-bit I/O expander for Fm+ I2C-bus with reset
 PCA9671Remote 16-bit I/O expander for Fm+ I2C-bus with reset
 PCA9672Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt and reset
 PCA9673Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt and reset
 PCA9674Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt
 PCA9674ARemote 8-bit I/O expander for Fm+ I2C-bus with interrupt
 PCA9675Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt
 PCA969840-bit Fm+ I2C advanced I/O port with reset, output enable, and interrupt
 SA586322 x 2.2W BTL audio amplifier
 SA586372 x 2.2W BTL audio amplifier
 SA586702.1W per channel stereo class-D audio amplifier
 SA58670A2.1W per channel stereo class-D audio amplifier
 SC16IS750I2C/SPI slave bridge to single UART with 64 byte FIFOs, 115.2Kbit/s IrDA, 8 GPIOs
 SC16IS752I2C/SPI slave bridge to dual UARTs with 64 byte FIFOs, 115.2Kbit/s IrDA, 8 GPIOs
 SC16IS760I2C/SPI slave bridge to single UART with 64 byte FIFOs, 1.152Mbit/s IrDA, 8 GPIOs
 SC16IS762I2C/SPI slave bridge to dual UARTs with 64 byte FIFOs, 1.152Mbit/s IrDA, 8 GPIOs
 SC18IS600SPI slave bridge to I2C master with GPIO with internal clock
 SC28L923.3/5V dual channel UART (DUART) with 16-byte FIFOs; Intel or Motorola interface; CMOS; IMPACT series

16-Bit HVQFN Products

 SSTV168592.5V 13-Bit to 26-Bit SSTL_2 Registered Driver for Stacked DDR DIMM
 SSTVF1685913-bit 1:2 SSTL_2 registered buffer for DDR
 SSTVN1685913-bit 1:2 SSTL_2 registered buffer for DDR
Packaging
Support

PCB Considerations

The HVQFN package die supply ground is connected to both the GND pin and the exposed center pad. The GND pin must be connected to supply ground for proper device operation.
For enhanced thermal, electrical, and board-level performance, the exposed pad needs to be soldered to the board using a corresponding thermal pad on the board. For proper heat conduction through the board, thermal vias need to be incorporated in the PCB in the thermal pad region.
More Information
  • Contact Us for Surface Mount Assembly and Manufacturing Information
Standard ICs quick find
Standard ICs sections