ProductsStandard ICsPackaging

Depopulated very-thin Quad Flat-pack No-leads (DQFN)

Introduction
With the current emphasis on long-term cost reduction and supply assurance, we give you an ideal solution. As the smallest, full-function logic package in the market today, DQFN is the prime successor to the TSSOP package. In today's design environment with PCB real estate being costly, choosing DQFN is easy:
Lower price for the same logic function in DQFN packaging than in TSSOP
Shorter leadtimes of only 8-10 weeks for all new DQFN orders
Switch to NXP DQFN today!

Size Matters

The DQFN is a modified HVQFN with some of the terminals depopulated to meet the specified pad counts (currently 14, 16 and 20 pad configurations). The removal of the terminals reduced the DQFN's body width from that of the HVQFN.
Like the HVQFN, the DQFN is a leadless package where electrical contact is made by soldering the pads on the bottom surface of the package to the board, instead of the conventional formed perimeter leads. With the removal of the perimeter leads the footprint has decreased to near chip-scale size. In fact, when compared, The DQFN-14 provides 76% space savings over TSSOP-14, and the DQFN-16 and 20 provide a 73% space savings over the TSSOP-16 and 20 respectively. This is the smallest package in the industry for standard logic gates and octals.

Key Features

The exposed die paddle technology enhances the thermal and electrical qualities of the package. The die-attach paddle on the bottom efficiently conducts heat to the board. Tests comparing the DQFN's thermal performance with TSSOP's show that the DQFN dissapates heat up to 20% more efficiently. Also, with the contact surfaces beneath the package there is no risk of bent lead or co-planarity problems. Handling and packaging becomes easier as a result of this. And, like the VFBGA, the shorter wire length and shorter internal traces improve package performance by up to 20% over TSSOP. Package inductance is also reduced by 60% and capacitance by 30% over TSSOP.
The DQFN is designed for inline pin-outs. This makes new board design (or conversion from TSSOP) easier, less expensive, and saves space.
DQFN-14 Pin-Out Diagram
The design of the DQFN package also allows for frequency flexibility in your design. Its enhanced electrical performance enables, with some design considerations, the standard 2 GHz frequency to be increased up to 10 GHz.

DQFN Dimensions (14-Pad Version)


Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

DQFN Products

 74ABT005V Quad 2-Input NAND Gate
 74ABT025V Quad 2-Input NOR Gate
 74ABT045V Hex Inverter
 74ABT085V Quad 2-Input AND Gate
 74ABT205V Dual 4-Input NAND Gate
 74ABT325V Quad 2-Input OR Gate
 74ABT745V dual D-type flip-flop with set and reset; positive-edge trigger
 74ABT1255V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74ABT1265V Quad Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74ABT2405V Octal Buffer/Line Driver; Inverting (3-State)
 74ABT22405V Buffer/Line Driver; Inverting with 30 Ohm Termination Resistors (3-State)
 74ABT2415V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74ABT22415V Octal Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74ABT2445V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74ABT22445V Octal Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74ABT2455V Transceiver with Direction Pin; Non-Inverting (3-State)
 74ABT22455V Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State)
 74ABT273A5V D-type flip-flop with reset; positive-edge trigger
 74ABT373A5V Octal D-Type Transparent Latch (3-State)
 74ABT377A5V octal D-type flip-flop with data enable; positive-edge trigger
 74ABT5405V Octal Buffer/Line Driver; Inverting (3-State)
 74ABT5415V Octal Buffer/Line Driver (3-State)
 74ABT573A5V Octal D-Type Transparent Latch (3-State)
 74ABT574A5V octal D-type flip-flop; positive-edge trigger; broadside pinout (3-state)
 74ABT6205V Transceiver with Dual Enable; Inverting (3-State)
 74ABT6235V Transceiver with Dual Enable; Non-Inverting (3-State)
 74ABT6405V Transceiver with Direction Pin; Inverting (3-State)
 74AHC005V Quad 2-Input NAND Gate
 74AHCT005V Quad 2-Input NAND Gate; TTL Enabled
 74AHC025V Quad 2-Input NOR Gate
 74AHCT025V Quad 2-Input NOR Gate; TTL Enabled
 74AHC045V Hex Inverter
 74AHCT045V Hex Inverter; TTL Enabled
 74AHCU045V Hex Inverter (Unbuffered)
 74AHC085V Quad 2-Input AND Gate
 74AHCT085V Quad 2-Input AND Gate; TTL Enabled
 74AHC145V Hex Inverter Schmitt-Trigger
 74AHCT145V Hex Inverter Schmitt-Trigger; TTL Enabled
 74AHC305V 8-Input NAND Gate
 74AHCT305V 8-Input NAND Gate; TTL Enabled
 74AHC325V Quad 2-Input OR Gate
 74AHCT325V Quad 2-Input OR Gate; TTL Enabled
 74AHC745V dual D-type flip-flop with set and reset; positive-edge trigger
 74AHCT745V dual D-type flip-flop with set and reset; positive-edge trigger; TTL enabled
 74AHC865V Quad 2-Input EXCLUSIVE-OR Gate
74AHC86DSO-14ProductionSOT108-1Pb-FreeMSL=1
74AHC86PWTSSOP-14ProductionSOT402-1Pb-FreeMSL=1
74AHC86BQDQFN-14ProductionSOT762-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74AHCT865V Quad 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74AHC123A5V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input
 74AHCT123A5V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input; TTL Enabled
 74AHC1255V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74AHCT1255V Quad Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74AHC1325V Quad 2-Input NAND Schmitt-Trigger
 74AHCT1325V Quad 2-Input NAND Schmitt-Trigger; TTL Enabled
 74AHC1385V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74AHCT1385V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
 74AHC1395V Dual 2-to-4 Line Decoder/Demultiplexer
 74AHCT1395V Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled
 74AHC1575V Quad 2-Input Multiplexer
 74AHCT1575V Quad 2-Input Multiplexer; TTL Enabled
 74AHC1645V 8-Bit Serial-In/Parallel-Out Shift Register
 74AHCT1645V 8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled
 74AHC2445V Buffer/Line Driver; Non-Inverting (3-State)
 74AHCT2445V Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State)
 74AHC2455V Transceiver with Direction Pin; Non-Inverting (3-State)
 74AHCT2455V Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State)
 74AHC2575V Quad 2-Input Multiplexer (3-State)
 74AHCT2575V Quad 2-Input Multiplexer; TTL Enabled (3-State)
 74AHC2595V 8-Bit Addressable Latch
 74AHCT2595V 8-Bit Addressable Latch; TTL Enabled
 74AHC2735V D-type flip-flop with reset; positive-edge trigger
 74AHCT2735V D-type flip-flop with reset; positive-edge trigger; TTL enabled
 74AHC3735V Octal D-Type Transparent Latch (3-State)
 74AHCT3735V Octal D-Type Transparent Latch; TTL Enabled (3-State)
 74AHC3745V D-type flip-flop; positive-edge trigger (3-state)
 74AHCT3745V D-type flip-flop; positive-edge trigger; TTL enabled (3-state)
 74AHC3775V octal D-type flip-flop with data enable; positive-edge trigger
 74AHCT3775V octal D-type flip-flop with data enable; positive-edge trigger; TTL enabled
 74AHC5415V Octal Buffer/Line Driver (3-State)
 74AHCT5415V Octal Buffer/Line Driver; TTL Enabled (3-State)
 74AHC5735V Octal D-Type Transparent Latch (3-State)
 74AHC5745V octal D-type flip-flop; positive-edge trigger; broadside pinout (3-state)
 74AHCT5745V octal D-type flip-flop; TTL enabled; positive-edge trigger; broadside pinout (3-state)
 74AHC5955V 8-Bit Shift Register with Output Latches (3-State)
 74AHCT5955V 8-Bit Shift Register with Output Latches; TTL Enabled (3-State)
 74ALVC003.3V Quad 2-Input NAND Gate
 74ALVC023.3V Quad 2-Input NOR Gate
 74ALVC043.3V Hex Inverter
 74ALVC083.3V Quad 2-Input AND Gate
 74ALVC143.3V Hex Inverting Schmitt Trigger
 74ALVC323.3V Quad 2-Input OR Gate
 74ALVC743.3V dual D-type flip-flop with set and reset; positive-edge trigger
 74ALVC1253.3V Quad Buffer/Line Driver (3-State)
 74ALVC2443.3V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74ALVC2453.3V Octal Transceiver with Direction Pin, Non-Inverting (3-State)
 74ALVC3733.3V Octal D-Type Transparent Latch (3-State)
 74ALVC3743.3V octal D-type flip-flop, positive-edge trigger (3-state)
 74ALVC5413.3V Octal Buffer/Line Driver (3-State)
 74ALVC5733.3V Octal D-Type Transparent Latch (3-State)
 74ALVC5743.3V octal D-type flip-flop, positive-edge trigger; broadside pinout (3-state)
 CBT3125Quadruple FET Bus Switch
 CBT3126Quadruple FET Bus Switch
 CBT3251Dual 1-of-8 FET Multiplexer/Demultiplexer
 CBT3253ADual 1-of-4 FET multiplexer/demultiplexer
 CBTS3253Dual 1-of-4 FET Multiplexer/Demultiplexer with Schottky Diode
 CBTS3257Quad 1-of-2 Multiplexer/Demultiplexer with Schottky Diode
 74F175A5V quad D-type flip-flop with reset; positive-edge trigger
 74HC005V Quad 2-Input NAND Gate
 74HCT005V Quad 2-Input NAND Gate; TTL Enabled
 74HC025V Quad 2-Input NOR Gate
 74HCT025V Quad 2-Input NOR Gate; TTL Enabled
 74HC035V Quad 2-Input NAND Gate with Level Shift Capability
 74HCT035V Quad 2-Input NAND Gate with Level Shift Capability; TTL Enabled
 74HC045V Hex Inverter
 74HCU045V Hex Inverter (Unbuffered)
 74HCT045V Hex Inverter; TTL Enabled
 74HC085V Quad 2-Input AND Gate
 74HCT085V Quad 2-Input AND Gate; TTL Enabled
 74HC105V Triple 3-Input NAND Gate
 74HCT105V Triple 3-Input NAND Gate; TTL Enabled
 74HC115V Triple 3-Input AND Gate
 74HCT115V Triple 3-Input AND Gate; TTL Enabled
 74HC145V Hex Inverter Schmitt-Trigger
 74HCT145V Hex Inverter Schmitt-Trigger; TTL Enabled
 74HC205V Dual 4-Input NAND Gate
 74HC275V Triple 3-Input NOR Gate
 74HCT275V Triple 3-Input NOR Gate; TTL Enabled
 74HC325V Quad 2-Input OR Gate
 74HCT325V Quad 2-Input OR Gate; TTL Enabled
 74HC745V dual D-type flip-flop with set and reset; positive-edge trigger
 74HCT745V dual D-type flip-flop with set and reset; positive-edge trigger; TTL enabled
 74HC865V Quad 2-Input EXCLUSIVE-OR Gate
 74HCT865V Quad 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74HC935V 4-Bit Binary Ripple Counter
 74HCT935V 4-Bit Binary Ripple Counter; TTL Enabled
 74HC1075V dual J-K flip-flop with reset; negative-edge trigger
 74HCT1075V dual J-K flip-flop with reset; negative-edge trigger; TTL enabled
 74HC1095V dual J-/K flip-flop with set and reset; positive-edge trigger
 74HCT1095V dual J-/K flip-flop with set and reset; positive-edge trigger; TTL enabled
 74HC1235V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input
 74HCT1235V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input; TTL Enabled
 74HC1255V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HCT1255V Quad Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74HC1265V Quad Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74HCT1265V Quad Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
 74HC1325V Quad 2-Input NAND Schmitt-Trigger
 74HCT1325V Quad 2-Input NAND Schmitt-Trigger; TTL Enabled
 74HC1385V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74HCT1385V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
 74HC1395V Dual 2-to-4 Line Decoder/Demultiplexer
 74HCT1395V Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled
 74HC1515V 8-input multiplexer
 74HC1535V Dual 4-Input Multiplexer
 74HCT1535V Dual 4-Input Multiplexer; TTL Enabled
 74HC1545V 4-to-16 Line Decoder/Demultiplexer
 74HCT1545V 4-to-16 Line Decoder/Demultiplexer; TTL Enabled
 74HC1575V Quad 2-Input Multiplexer
 74HCT1575V Quad 2-Input Multiplexer; TTL Enabled
 74HC1615V Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset
 74HCT1615V Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset; TTL Enabled
 74HC1635V Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset
 74HCT1635V Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset; TTL Enabled
 74HC1645V 8-Bit Serial-In/Parallel-Out Shift Register
 74HCT1645V 8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled
 74HC1655V 8-Bit Parallel-In/Serial-Out Shift Register
 74HCT1655V 8-Bit Parallel-In/Serial-Out Shift Register; TTL Enabled
 74HC2385V 3-to-8 Decoder/Demultiplexer