ProductsStandard ICsPackaging

Depopulated very-thin Quad Flat-pack No-leads (DQFN)

Introduction
With the current emphasis on long-term cost reduction and supply assurance, we give you an ideal solution. As the smallest, full-function logic package in the market today, DQFN is the prime successor to the TSSOP package. In today's design environment with PCB real estate being costly, choosing DQFN is easy:
Lower price for the same logic function in DQFN packaging than in TSSOP
Shorter leadtimes for all new DQFN orders
Switch to NXP DQFN today!

Size Matters

The DQFN is a modified HVQFN with some of the terminals depopulated to meet the specified pad counts (currently 14, 16 and 20 pad configurations). The removal of the terminals reduced the DQFN's body width from that of the HVQFN.
Like the HVQFN, the DQFN is a leadless package where electrical contact is made by soldering the pads on the bottom surface of the package to the board, instead of the conventional formed perimeter leads. With the removal of the perimeter leads the footprint has decreased to near chip-scale size. In fact, when compared, The DQFN-14 provides 76% space savings over TSSOP-14, and the DQFN-16 and 20 provide a 73% space savings over the TSSOP-16 and 20 respectively. This is the smallest package in the industry for standard logic gates and octals.

Key Features

The exposed die paddle technology enhances the thermal and electrical qualities of the package. The die-attach paddle on the bottom efficiently conducts heat to the board. Tests comparing the DQFN's thermal performance with TSSOP's show that the DQFN dissapates heat up to 20% more efficiently. Also, with the contact surfaces beneath the package there is no risk of bent lead or co-planarity problems. Handling and packaging becomes easier as a result of this. And, like the VFBGA, the shorter wire length and shorter internal traces improve package performance by up to 20% over TSSOP. Package inductance is also reduced by 60% and capacitance by 30% over TSSOP.
The DQFN is designed for inline pin-outs. This makes new board design (or conversion from TSSOP) easier, less expensive, and saves space.
DQFN-14 Pin-Out Diagram
The design of the DQFN package also allows for frequency flexibility in your design. Its enhanced electrical performance enables, with some design considerations, the standard 2 GHz frequency to be increased up to 10 GHz.

DQFN Dimensions (14-Pad Version)


Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

DQFN Products

 74ABT00 5V Quad 2-Input NAND Gate
 74ABT02 5V Quad 2-Input NOR Gate
 74ABT04 5V Hex Inverter
 74ABT08 5V Quad 2-Input AND Gate
 74ABT20 5V Dual 4-Input NAND Gate
74ABT20NDIL-14ProductionSOT27-1Pb-FreeMSL=1
74ABT20DSO-14ProductionSOT108-1Pb-FreeMSL=1
74ABT20DBSSOP-14ProductionSOT337-1Pb-FreeMSL=1
74ABT20PWTSSOP-14ProductionSOT402-1Pb-FreeMSL=1
74ABT20BQDQFN-14InquireSOT762-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74ABT32 5V Quad 2-Input OR Gate
 74ABT74 5V dual D-type flip-flop with set and reset; positive-edge trigger
 74ABT125 5V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74ABT126 5V Quad Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74ABT240 5V Octal Buffer/Line Driver; Inverting (3-State)
 74ABT2240 5V Buffer/Line Driver; Inverting with 30 Ohm Termination Resistors (3-State)
 74ABT241 5V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74ABT2241 5V Octal Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74ABT244 5V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74ABT2244 5V Octal Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74ABT245 5V Transceiver with Direction Pin; Non-Inverting (3-State)
 74ABT2245 5V Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State)
 74ABT273A 5V D-type flip-flop with reset; positive-edge trigger
 74ABT373A 5V Octal D-Type Transparent Latch (3-State)
 74ABT377A 5V octal D-type flip-flop with data enable; positive-edge trigger
 74ABT540 5V Octal Buffer/Line Driver; Inverting (3-State)
 74ABT541 5V Octal Buffer/Line Driver (3-State)
 74ABT573A 5V Octal D-Type Transparent Latch (3-State)
 74ABT574A 5V octal D-type flip-flop; positive-edge trigger; broadside pinout (3-state)
 74ABT620 5V Transceiver with Dual Enable; Inverting (3-State)
 74ABT623 5V Transceiver with Dual Enable; Non-Inverting (3-State)
 74ABT640 5V Transceiver with Direction Pin; Inverting (3-State)
 74AHC00 5V Quad 2-Input NAND Gate
 74AHCT00 5V Quad 2-Input NAND Gate; TTL Enabled
 74AHC02 5V Quad 2-Input NOR Gate
 74AHCT02 5V Quad 2-Input NOR Gate; TTL Enabled
 74AHC04 5V Hex Inverter
 74AHCT04 5V Hex Inverter; TTL Enabled
 74AHCU04 5V Hex Inverter (Unbuffered)
 74AHC08 5V Quad 2-Input AND Gate
 74AHCT08 5V Quad 2-Input AND Gate; TTL Enabled
 74AHC14 5V Hex Inverter Schmitt-Trigger
 74AHCT14 5V Hex Inverter Schmitt-Trigger; TTL Enabled
 74AHC30 5V 8-Input NAND Gate
 74AHCT30 5V 8-Input NAND Gate; TTL Enabled
 74AHC32 5V Quad 2-Input OR Gate
 74AHCT32 5V Quad 2-Input OR Gate; TTL Enabled
 74AHC74 5V dual D-type flip-flop with set and reset; positive-edge trigger
 74AHCT74 5V dual D-type flip-flop with set and reset; positive-edge trigger; TTL enabled
 74AHC86 5V Quad 2-Input EXCLUSIVE-OR Gate
 74AHCT86 5V Quad 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74AHC123A 5V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input
 74AHCT123A 5V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input; TTL Enabled
 74AHC125 5V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74AHCT125 5V Quad Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74AHC132 5V Quad 2-Input NAND Schmitt-Trigger
 74AHCT132 5V Quad 2-Input NAND Schmitt-Trigger; TTL Enabled
 74AHC138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74AHCT138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
 74AHC139 5V Dual 2-to-4 Line Decoder/Demultiplexer
 74AHCT139 5V Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled
 74AHC157 5V Quad 2-Input Multiplexer
 74AHCT157 5V Quad 2-Input Multiplexer; TTL Enabled
 74AHC164 5V 8-Bit Serial-In/Parallel-Out Shift Register
 74AHCT164 5V 8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled
 74AHC244 5V Buffer/Line Driver; Non-Inverting (3-State)
 74AHCT244 5V Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State)
 74AHC245 5V Transceiver with Direction Pin; Non-Inverting (3-State)
 74AHCT245 5V Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State)
 74AHC257 5V Quad 2-Input Multiplexer (3-State)
 74AHCT257 5V Quad 2-Input Multiplexer; TTL Enabled (3-State)
 74AHC259 5V 8-Bit Addressable Latch
 74AHCT259 5V 8-Bit Addressable Latch; TTL Enabled
 74AHC273 5V D-type flip-flop with reset; positive-edge trigger
 74AHCT273 5V D-type flip-flop with reset; positive-edge trigger; TTL enabled
 74AHC373 5V Octal D-Type Transparent Latch (3-State)
 74AHCT373 5V Octal D-Type Transparent Latch; TTL Enabled (3-State)
 74AHC374 5V D-type flip-flop; positive-edge trigger (3-state)
 74AHCT374 5V D-type flip-flop; positive-edge trigger; TTL enabled (3-state)
 74AHC377 5V octal D-type flip-flop with data enable; positive-edge trigger
 74AHCT377 5V octal D-type flip-flop with data enable; positive-edge trigger; TTL enabled
 74AHC541 5V Octal Buffer/Line Driver (3-State)
 74AHCT541 5V Octal Buffer/Line Driver; TTL Enabled (3-State)
 74AHC573 5V Octal D-Type Transparent Latch (3-State)
 74AHC574 5V octal D-type flip-flop; positive-edge trigger; broadside pinout (3-state)
 74AHCT574 5V octal D-type flip-flop; TTL enabled; positive-edge trigger; broadside pinout (3-state)
 74AHC595 5V 8-Bit Shift Register with Output Latches (3-State)
 74AHCT595 5V 8-Bit Shift Register with Output Latches; TTL Enabled (3-State)
 74ALVC00 3.3V Quad 2-Input NAND Gate
 74ALVC02 3.3V Quad 2-Input NOR Gate
 74ALVC04 3.3V Hex Inverter
 74ALVC08 3.3V Quad 2-Input AND Gate
 74ALVC14 3.3V Hex Inverting Schmitt Trigger
 74ALVC32 3.3V Quad 2-Input OR Gate
 74ALVC74 3.3V dual D-type flip-flop with set and reset; positive-edge trigger
 74ALVC125 3.3V Quad Buffer/Line Driver (3-State)
 74ALVC244 3.3V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74ALVC245 3.3V Octal Transceiver with Direction Pin, Non-Inverting (3-State)
 74ALVC373 3.3V Octal D-Type Transparent Latch (3-State)
 74ALVC374 3.3V octal D-type flip-flop, positive-edge trigger (3-state)
 74ALVC541 3.3V Octal Buffer/Line Driver (3-State)
 74ALVC573 3.3V Octal D-Type Transparent Latch (3-State)
 74ALVC574 3.3V octal D-type flip-flop, positive-edge trigger; broadside pinout (3-state)
 CBT3125 Quadruple FET Bus Switch
 CBT3126 Quadruple FET Bus Switch
 CBT3251 1-of-8 FET Multiplexer/Demultiplexer
 CBT3253A Dual 1-of-4 FET multiplexer/demultiplexer
 CBTS3253 Dual 1-of-4 FET Multiplexer/Demultiplexer with Schottky Diode
 CBTS3257 Quad 1-of-2 Multiplexer/Demultiplexer with Schottky Diode
 74F175A 5V quad D-type flip-flop with reset; positive-edge trigger
 74HC00 5V Quad 2-Input NAND Gate
 74HCT00 5V Quad 2-Input NAND Gate; TTL Enabled
 74HC02 5V Quad 2-Input NOR Gate
 74HCT02 5V Quad 2-Input NOR Gate; TTL Enabled
 74HC03 5V Quad 2-Input NAND Gate with Level Shift Capability
 74HCT03 5V Quad 2-Input NAND Gate with Level Shift Capability; TTL Enabled
 74HC04 5V Hex Inverter
 74HCU04 5V Hex Inverter (Unbuffered)
 74HCT04 5V Hex Inverter; TTL Enabled
 74HC08 5V Quad 2-Input AND Gate
 74HCT08 5V Quad 2-Input AND Gate; TTL Enabled
 74HC10 5V Triple 3-Input NAND Gate
 74HCT10 5V Triple 3-Input NAND Gate; TTL Enabled
 74HC11 5V Triple 3-Input AND Gate
 74HCT11 5V Triple 3-Input AND Gate; TTL Enabled
 74HC14 5V Hex Inverter Schmitt-Trigger
 74HCT14 5V Hex Inverter Schmitt-Trigger; TTL Enabled
 74HC20 5V Dual 4-Input NAND Gate
 74HC27 5V Triple 3-Input NOR Gate
 74HCT27 5V Triple 3-Input NOR Gate; TTL Enabled
 74HC32 5V Quad 2-Input OR Gate
 74HCT32 5V Quad 2-Input OR Gate; TTL Enabled
 74HC74 5V dual D-type flip-flop with set and reset; positive-edge trigger
 74HCT74 5V dual D-type flip-flop with set and reset; positive-edge trigger; TTL enabled
 74HC86 5V Quad 2-Input EXCLUSIVE-OR Gate
 74HCT86 5V Quad 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74HC93 5V 4-Bit Binary Ripple Counter
 74HCT93 5V 4-Bit Binary Ripple Counter; TTL Enabled
 74HC107 5V dual J-K flip-flop with reset; negative-edge trigger
 74HCT107 5V dual J-K flip-flop with reset; negative-edge trigger; TTL enabled
 74HC109 5V dual J-/K flip-flop with set and reset; positive-edge trigger
 74HCT109 5V dual J-/K flip-flop with set and reset; positive-edge trigger; TTL enabled
 74HC123 5V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input
 74HCT123 5V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input; TTL Enabled
 74HC125 5V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HCT125 5V Quad Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74HC126 5V Quad Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74HCT126 5V Quad Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
 74HC132 5V Quad 2-Input NAND Schmitt-Trigger
 74HCT132 5V Quad 2-Input NAND Schmitt-Trigger; TTL Enabled
 74HC138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74HCT138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
 74HC139 5V Dual 2-to-4 Line Decoder/Demultiplexer
 74HCT139 5V Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled
 74HC151 5V 8-input multiplexer
 74HC153 5V Dual 4-Input Multiplexer
 74HCT153 5V Dual 4-Input Multiplexer; TTL Enabled
 74HC154 5V 4-to-16 Line Decoder/Demultiplexer
 74HCT154 5V 4-to-16 Line Decoder/Demultiplexer; TTL Enabled
 74HC157 5V Quad 2-Input Multiplexer
 74HCT157 5V Quad 2-Input Multiplexer; TTL Enabled
 74HC161 5V Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset
 74HCT161 5V Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset; TTL Enabled
 74HC163 5V Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset
 74HCT163 5V Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset; TTL Enabled
 74HC164 5V 8-Bit Serial-In/Parallel-Out Shift Register
 74HCT164 5V 8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled
 74HC165 5V 8-Bit Parallel-In/Serial-Out Shift Register
 74HCT165 5V 8-Bit Parallel-In/Serial-Out Shift Register; TTL Enabled
 74HC238 5V 3-to-8 Decoder/Demultiplexer
 74HCT238 5V 3-to-8 Decoder/Demultiplexer; TTL Enabled
 74HC240 5V Octal Buffer/Line Driver; Inverting (3-State)
 74HCT240 5V Octal Buffer/Line Driver; Inverting; TTL Enabled (3-State)
 74HC244 5V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74HCT244 5V Octal Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State)
 74HC245 5V Transceiver with Direction Pin; Non-Inverting (3-State)
 74HCT245 5V Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State)
 74HC253 5V Dual 4-Input Multiplexer (3-State)
 74HCT253 5V Dual 4-Input Multiplexer; TTL Enabled (3-State)
 74HC257 5V Quad 2-Input Multiplexer (3-State)
 74HCT257 5V Quad 2-Input Multiplexer; TTL Enabled (3-State)
 74HC259 5V 8-Bit Addressable Latch
 74HCT259 5V 8-Bit Addressable Latch; TTL Enabled
 74HC273 5V octal D-type flip-flop with reset; positive-edge trigger
 74HCT273 5V octal D-type flip-flop with reset; positive-edge trigger; TTL enabled
 74HC366 5V Hex Buffer/Line Driver; Inverting (3-State)
 74HCT366 5V Hex Buffer/Line Driver; Inverting; TTL Enabled (3-State)
 74HC373 5V Octal D-Type Transparent Latch (3-State)
 74HCT373 5V Octal D-Type Transparent Latch; TTL Enabled (3-State)
 74HC374 5V octal D-type flip-flop; positive-edge trigger (3-state)
 74HCT374 5V octal D-type flip-flop; positive-edge trigger; TTL enabled (3-state)
 74HC393 5V Dual 4-Bit Binary Ripple Counter
 74HCT393 5V Dual 4-Bit Binary Ripple Counter; TTL Enabled
 74HC423 5V Dual Retriggerable Monostable Multivibrator with Reset
 74HCT423 5V Dual Retriggerable Monostable Multivibrator with Reset; TTL Enabled
 74HC541 5V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74HCT541 5V Octal Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State)
 74HC573 5V Octal D-Type Transparent Latch (3-State)
 74HCT573 5V Octal D-Type Transparent Latch; TTL Enabled (3-State)
 74HC574 5V octal D-type flip-flop; positive-edge trigger; broadside pinout (3-state)
 74HCT574 5V octal D-type flip-flop; TTL enabled; positive-edge trigger; broadside pinout (3-state)
 74HC590 5V 8-bit binary counter with output register ( 3-state)
 74HC594 5V 8-Bit Shift Register with Output Register
 74HCT594 5V 8-Bit Shift Register with Output Register; TTL Enabled
 74HC595 5V 8-Bit Shift Register with Output Latches (3-State)
 74HCT595 5V 8-Bit Shift Register with Output Latches (3-State); TTL Enabled
 74HC688 5V 8-Bit Magnitude Comparator
 74HCT688 5V 8-Bit Magnitude Comparator; TTL Enabled
 74HC4002 5V Dual 4-Input NOR Gate
 74HCT4002 5V Dual 4-Input NOR Gate; TTL Enabled
 74HC4016 Quad 5V single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 74HCT4016 Quad 5V single-pole, single-throw bilateral analog switch (4 X SPST-NO); TTL enabled
 74HC4017 5V Johnson Decade Counter with 10 Decoded Outputs
 74HCT4017 5V Johnson Decade Counter with 10 Decoded Outputs; TTL Enabled
 74HC4020 5V 14-stage binary ripple counter
 74HCT4020 5V 14-stage binary ripple counter; TTL enabled
 74HC4040 5V 12-Stage Binary Ripple Counter
 74HCT4040 5V 12-Stage Binary Ripple Counter; TTL Enabled
 74HC4051 5V 1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T)
 74HCT4051 5V 1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T); TTL enabled
 74HC4052 5V double-pole, 1-of-4 channel decoding, multiplexing/demultiplexing analog switch (DP4T)
 74HCT4052 5V double-pole, 1-of-4 channel decoding, multiplexing/demultiplexing analog switch (DP4T); TTL enabled
 74HC4053 Triple 5V single-pole, double-throw analog switch (3 X SPDT)
 74HCT4053 Triple 5V single-pole, double-throw analog switch (3 X SPDT); TTL enabled
 74HC4066 Quad 5V low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 74HCT4066 Quad 5V low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO); TTL enabled
 74HC4067 5V 1-of-16 channel decoding, multiplexing/demultiplexing analog switch (SP16T)
 74HCT4067 5V 1-of-16 channel decoding, multiplexing/demultiplexing analog switch (SP16T); TTL enabled
 74HC4094 5V 8-Stage Shift-and-Store Bus Register
 74HCT4094 5V 8-Stage Shift-and-Store Bus Register; TTL Enabled
 74HC4316 Quad 5V single-throw, single-throw analog switch (4 X SPST-NO) with logic level translation
 74HCT4316 Quad 5V single-throw, single-throw analog switch (4 X SPST-NO) with logic level translation; TTL enabled
 74HC4851 5V 1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T) with injection-current effect control
 74HCT4851 5V 1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T) with injection-current effect control; TTL enabled
 74HC4852 5V double-pole 1-of-4 channel decoding, multiplexing/demultiplexing analog switch (DP4T) with injection-current effect control
 74HCT4852 5V double-pole 1-of-4 channel decoding, multiplexing/demultiplexing analog switch (DP4T) with injection-current effect control; TTL enabled
 74HC9115 5V Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs
 74HCT9115 5V Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs; TTL Enabled
 HEF4000B Dual 3-Input NOR Gate and Inverter
 HEF4001B Quad 2-Input NOR Gate
 HEF4007UB Dual Complementary Pair and Inverter
 HEF4011B Quad 2-Input NAND Gate
 HEF4013B Dual D-type flip-flop with set and clear
 HEF4014B 8-Bit Static Shift Register with Synchronous Parallel Enable Input
 HEF4015B Dual 4-Bit Serial-In/Parallel-Out Shift Register
 HEF4016B Quad single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 HEF4017B Johnson Decade Counter with 10 Decoded Outputs
 HEF4021B 8-Bit Static Shift Register with Asynchronous Parallel Load Input
 HEF4023B Triple 3-Input NAND Gate
 HEF4025B Triple 3-Input NOR Gate
 HEF4028B BCD to decimal decoder
 HEF4030B Quad EXCLUSIVE-OR Gate
 HEF4040B 12-stage binary ripple counter
 HEF4043B Quad R/S Latch with Active HIGH Set and Reset Inputs (3-State)
 HEF4044B Quad R/S Latch with Active LOW Set and Reset Inputs (3-State)
 HEF4049B Hex inverting buffers
 HEF4066B Quad low-ohmic, single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 HEF4068B 8-Input NAND Gate
 HEF4069UB Hex Inverter (Unbuffered)
 HEF4070B Quad EXCLUSIVE-OR Gate
 HEF4071B Quad 2-Input OR Gate
 HEF4072B Dual 4-Input OR Gate
 HEF4073B Triple 3-Input AND Gate
 HEF4075B Triple 3-Input OR Gate
 HEF4077B Quad EXCLUSIVE-NOR Gate
 HEF4081B Quad 2-input AND gate
 HEF4082B Dual 4-Input AND Gate
 HEF4093B Quad 2-Input NAND Schmitt-Trigger
 HEF4094B 8-Stage Shift-and-Store Bus Register
 HEF4555B Dual 1-to-4 Line Decoder/Demultiplexer
 HEF4585B 4-Bit Magnitude Comparator
 HEF40106B Hex Inverting Schmitt-Trigger
 HEF40240B Buffer/Line Driver; Inverting (3-State)
 74LV00 3.3V Quad 2-Input NAND Gate
 74LV02 3.3V Quad 2-Input NOR Gate
 74LV03 3.3V Quad 2-Input NAND Gate with Level Shift Capability
 74LV04 3.3V Hex Inverter
 74LVU04 3.3V Hex Inverter (Unbuffered)
 74LV08 3.3V Quad 2-Input AND Gate
 74LV14 3.3V Hex Inverter Schmitt-Trigger
 74LV27 3.3V Triple 3-Input NOR Gate
 74LV32 3.3V Quad 2-Input OR Gate
 74LV74 3.3V dual D-type flip-flop with set and reset; positive-edge trigger
 74LV86 3.3V Quad 2-Input EXCLUSIVE-OR Gate
 74LV123 3.3V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input
 74LV125 3.3V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74LV132 3.3V Quad 2-Input NAND Schmitt-Trigger
 74LV138 3.3V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74LV139 3.3V Dual 2-to-4 Line Decoder/Demultiplexer
 74LV153 3.3V Dual 4-Input Multiplexer
 74LV164 3.3V 8-Bit Serial-In/Parallel-Out Shift Register
 74LV165 3.3V 8-Bit Parallel-In/Serial-Out Shift Register
 74LV165A 3.3V 8-Bit Parallel-In/Serial-Out Shift Register with 5V Tolerant Inputs
 74LV244 3.3V Buffer/Line Driver; Non-Inverting (3-State)
 74LV259 3.3V 8-Bit Addressable Latch
 74LV393 3.3V Dual 4-Bit Binary Ripple Counter
 74LV4020 3.3V 14-stage binary ripple counter
 74LV4051 3.3V 1-of-8 channel decoding, multiplexing/demultiplexing analog switch (SP8T)
 74LV4053 Triple 3.3V single-pole, double-throw analog switch (3 X SPDT)
 74LV4060 3.3V 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator
 74LV4094 3.3V 8-Stage Shift-and-Store Bus Register
 74LVC00A 3.3V Quad 2-Input NAND Gate
 74LVC02A 3.3V Quad 2-Input NOR Gate
 74LVC04A 3.3V Hex Inverter
 74LVCU04A 3.3V Hex Inverter (Unbuffered)
 74LVC06A 3.3V Hex Inverter with Open-Drain Outputs
 74LVC07A 3.3V Hex Buffer with Open-Drain Outputs
 74LVC08A 3.3V Quad 2-Input AND Gate
 74LVC10A 3.3V Triple 3-Input NAND Gate
 74LVC11 3.3V Triple 3-Input AND Gate
 74LVC14A 3.3V Hex Inverter Schmitt-Trigger
 74LVC27 3.3V Triple 3-Input NOR Gate
 74LVC32A 3.3V Quad 2-Input OR Gate
 74LVC38A 3.3V Quad 2-Input NAND Buffer (Open Drain)
 74LVC74A 3.3V dual D-type flip-flop with set and reset; positive-edge trigger
 74LVC86A 3.3V Quad 2-Input EXCLUSIVE-OR Gate
 74LVC109 3.3V dual J-/K flip-flop with set and reset; positive-edge trigger
 74LVC125A 3.3V Buffer/Line Driver with Active LOW Output Enable (3-State)
 74LVC126A 3.3V Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74LVC132A 3.3V quad 2-input NAND Schmitt trigger
 74LVC138A 3.3V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74LVC139 3.3V Dual 2-to-4 Line Decoder/Demultiplexer
 74LVC157A 3.3V Quad 2-Input Multiplexer
 74LVC161 3.3V Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset
 74LVC163 3.3V Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset
 74LVC169 3.3V Presettable Synchronous 4-Bit Up/Down Binary Counter
 74LVC240A 3.3V Buffer/Line Driver; Inverting (3-State)
 74LVC241A 3.3V Buffer/Line Driver; Non-Inverting (3-State)
 74LVC244A 3.3V Buffer/Line Driver; Non-Inverting (3-State)
 74LVCH244A 3.3V Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74LVC2244A 3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74LVC245A 3.3V Transceiver with Direction Pin; Non-Inverting (3-State)
 74LVCH245A 3.3V Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
 74LVC2245A 3.3V Transceiver with Direction Pin; Non-Inverting with 30 ohm Termination Resistors (3-State)
 74LVC257A 3.3V Quad 2-Input Multiplexer (3-State)
 74LVC273 3.3V D-type flip-flop with reset; positive-edge trigger
 74LVC373A 3.3V Octal D-Type Transparent Latch (3-State)
 74LVC374A 3.3V D-type flip-flop; positive-edge trigger (3-state)
 74LVC377 3.3V octal D-type flip-flop with data enable; positive-edge trigger
 74LVC541A 3.3V Buffer/Line Driver (3-State)
 74LVC543A 3.3V Latched Transceiver; Non-Inverting (3-State)
 74LVC573A 3.3V Octal D-Type Transparent Latch (3-State)
 74LVC574A 3.3V octal D-type flip-flop with 5V tolerant inputs/outputs; positive-edge trigger; broadside pinout (3-state)
 74LVC594A 3.3V 8-Bit Shift Register with Output Register
 74LVC595A 3.3V 8-bit serial-in/serial-out or parallel-out shift register (3-state)
 74LVC623A 3.3V Transceiver with Dual Enable;Non-Inverting (3-State)
 74LVC821A 3.3V 10-bit D-type flip-flop; positive-edge trigger (3-state)
 74LVC823A 3.3V 9-bit D-type flip-flop with reset; positive-edge trigger (3-state)
 74LVC841A 3.3V 10-Bit Bus Interface Latch; Non-Inverting (3-State)
 74LVC4066 Quad 3.3V single-pole, single-throw bilateral analog switch (4 X SPST-NO)
 74LVC4245A 3.3V Octal Dual Supply Translating Transceiver (3-State)
 74LVT00 3.3V quad 2-input NAND gate
 74LVT02 3.3V quad 2-input NOR gate
 74LVT04 3.3V hex inverter
 74LVT08 3.3V quad 2-input AND gate
 74LVT10 3.3V triple 3-input NAND gate
 74LVT14 3.3V hex inverter schmitt-trigger
 74LVT32 3.3V quad 2-input OR gate
 74LVT74 3.3V dual D-type flip-flop with set and reset; positive-edge trigger
 74LVT86 3.3V quad 2-input EXCLUSIVE-OR gate
 74LVT125 3.3V buffer/line driver with active LOW output enable and bus hold (3-state)
 74LVTH125 3.3V buffer/line driver with active LOW output enable and bus hold (3-state)
 74LVT126 3.3V buffer/line driver with active HIGH output enable (3-state)
 74LVT240 3.3V buffer/line driver; inverting (3-state)
 74LVT241 3.3V buffer/line driver; non-inverting (3-state)
 74LVT2241 3.3V buffer/line driver; non-inverting with 30Ω termination resistors (3-state)
 74LVT2244 3.3V octal buffer/line driver; non-inverting with bus hold and 30Ω termination resistors (3-state)
 74LVT244A 3.3V octal buffer/line driver; non-inverting with bus hold (3-state)
 74LVTH244A 3.3V octal buffer/line driver; non-inverting with bus hold (3-state)
 74LVT245 3.3V transceiver with direction pin; non-inverting with bus hold (3-state)
 74LVT245B 3.3V transceiver with direction pin; non-inverting with bus hold (3-state)
 74LVT273 3.3V D-type flip-flop with reset; positive-edge trigger with bus hold
 74LVT534 3.3V octal D-type flip-flop; positive-edge trigger; inverting with bus hold (3-state)
 74LVT574 3.3V octal D-type flip-flop with bus hold; positive-edge trigger; broadside pinout (3-state)
 74LVTH574 3.3V octal D-type flip-flop with bus hold; positive-edge trigger; broadside pinout (3-state)
 74LVT640 3.3V transceiver with direction pin; inverting with bus hold (3-state)
Packaging
Support
Standard ICs quick find
Standard ICs sections