| An Insider's Guide to the Ecosystem for NXP's ARM-Based Microcontrollers  © October 2009; English; Ordering code: Not Orderable |
 | 'mbed'—Rapid Prototyping for NXP LPC Microcontrollers in Minutes  © October 2009; English; Ordering code: Not Orderable |
 | Microcontrollers selection guide September 2009  The choice for embedded technologies © September 2009; English; Ordering code: 9397 750 16803 |
 | Development Tools for ARM-based MCUs Select from the Best in Support (Clickable) © June 2009; English; Ordering code: 9397 750 16739 |
 | Motor Control using NXP's LPC2900 © February 2009; English; Ordering code: Not Orderable |
 | LPC29xx Overview training video Training Module: LPC29xx - Base Module © January 2009; English; Ordering code: Not Orderable |
 | ARM968-based microcontrollers with USB, CAN, LIN, 5V ADC and Motor Control 125 MHz, 32-bit Microcontrollers with ARM968™ core, LPC2900 series © September 2008; English; Ordering code: 9397 750 16628 |
 | 带有USB、CAN、LIN、5V ADC和马达控制的ARM968微控制器  基于ARM968™内核的125 MHz、32位LPC2900系列微控制器 © 2009年10月; 中文(简体); 订购代码: 不可订购 |
 | ARM7 MCU with Ethernet, USB OTG, CAN, and optional LCD controller 72-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC24xx © August 2008; English; Ordering code: 9397 750 16574 |
 | 带以太网接口、USB OTG接口、CAN接口和可选LCD控制器的ARM7微控制器 带ARM7TDMI-S™内核的72-MHz、32位微控制器LPC24xx系列产品 © 2008年1月; 中文(简体); 订购代码: 不可订购 |
 | ARM7-based microcontrollers with Ethernet, USB, and CAN peripherals 72-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC23xx © August 2008; English; Ordering code: 9397 750 16573 |
 | 带有以太网、USB和CAN外设的ARM7微控制器 LPC23xx:基于ARM7TDMI-S™内核的72MHz、32位微控制器系列 © 2009年10月; 中文(简体); 订购代码: 不可订购 |
 | LPC23xx and LPC24xx Overview training video Training Module: LPC2400 & LPC2300 Series Ethernet, USB, CAN & LCD © July 2, 2008; English; Ordering code: Not Orderable |
 | NTRU Encryption Overview training video Training Module: NXP & NTRU Cryptography for ARM MCUs © Jun 6, 2008; English; Ordering code: Not Orderable |
 | High performance ARM968-based microcontroller with CAN and LIN NXP 80-MHz, 32-bit ARM968 microcontroller LPC291x with CAN and LIN © November 2007; English; Ordering code: 9397 750 16139 |
 | LPC2300/LPC2400 TCP/IP Overview TCP/IP and LPC2300/LPC2400 Family © October 2007; English; Ordering code: Not Orderable |
 | ARM7-based MCUs with 128-KB Flash and 10-bit ADC NXP 60-MHz, 32-bit ARM7TDMI-S™ processors LPC211x © March 2007; English; Ordering code: 9397 750 15954 |
 | ARM7-based MCUs with up to 256-KB Flash and 4x CAN NXP 60-MHz, 32-bit ARM7TDMI-S™ processors with up to 4x CAN LPC229x © March 2007; English; Ordering code: 9397 750 15953 |
 | 基于ARM7的微控制器,集成最高256KB闪存和四个CAN接口 基于60-MHz、32位ARM7TDMI-S™处理器、集成最高四个CAN接口的恩智浦LPC229x系列微控制器 © 2009年10月; 中文(简体); 订购代码: 不可订购 |
 | ARM7-based MCUs with up to 256-KB Flash and external memory interface NXP 60-MHz, 32-bit ARM7TDMI-S™ processors LPC221x © March 2007; English; Ordering code: 9397 750 15918 |
 | ARM7-based MCU with 256-KB Flash, 10-bit ADC, and 4x CAN NXP 60-MHz, 32-bit ARM7TDMI-S™ processor with 4x CAN LPC2194 © March 2007; English; Ordering code: 9397 750 15917 |
 | ARM7-based MCUs with 256-KB Flash, 10-bit ADC, and optional CAN NXP 60-MHz, 32-bit ARM7TDMI-S™ processors LPC212x © March 2007; English; Ordering code: 9397 750 15916 |
 | ARM7-based MCUs for memory-intensive applications NXP Flashless 32-bit ARM7TDMI-S™ processors LPC22x0 © March 2007; English; Ordering code: 9397 750 15915 |
 | 适用于内存密集型应用的ARM7微控制器 恩智浦无闪存32位ARM7TDMI-S™处理器LPC22x0 © 2009年10月; 中文(简体); 订购代码: 不可订购 |
 | ARM7-based MCU with CAN, 10-bit ADC, and 64-KB Flash 60-MHz, 32-bit microcontroller with ARM7TDMI-S core LPC2109 © March 2007; English; Ordering code: 9397 750 15913 |
 | ARM7-based microcontrollers with full-speed USB 2.0 60-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC214x © January 2007; English; Ordering code: 9397 750 15816 |
 | ARM7-based microcontrollers with two 10-bit ADCs and 10-bit DAC 60-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC213x © January 2007; English; Ordering code: 9397 750 15815 |
 | 带两个10位ADC和一个10位DAC的ARM7微控制器 基于ARM7TDMI-S™内核的60 MHz、32位微控制器LPC213x系列 © 2009年10月; 中文(简体); 订购代码: 不可订购 |
 | Small, ultra-low-cost ARM7-based microcontrollers 70-MHz, 32-bit microcontroller with ARM7TDMI-S™ core LPC210x © January 2007; English; Ordering code: 9397 750 15814 |
 | 超低成本的小型ARM7微控制器 基于ARM7TDMI-S™内核的70 MHz、32位LPC210x系列微控制器 © 2009年10月; 中文(简体); 订购代码: 不可订购 |
 | ARM7-based microcontrollers with Hi-Speed USB 2.0 and 1 MB Flash 60-MHz, 32-bit microcontrollers with ARM7TDMI-S™ cores LPC288x © September 2006; English; Ordering code: 9397 750 15574 |