![]() |
||||
|
||||
Advanced logic featuresLive Insertion Capability and Power-Up/Power-Down 3-State
Signal degradation can occur on an active bus when circuit boards are plugged into or extracted from a powered-up system or when a power-up and down cycle is used during system maintenance.
Signal degradation is minimized by keeping the outputs of devices in the high-impedance state where the current is very low.
The advanced BiCMOS logic families employ a power-up and power-down 3-State circuit that facilitates live insertion as shown below:
![]()
During VCC ramp-up or ramp-down, the outputs are guaranteed to remain 3-State up to 2.1V for ABT and MultiByte™ families and 1.2V for LVT(16) and ALVT families, regardless of the voltage level of the data or enable input pins.
Output leakage current is limited to ±100uA depending on the product family.
Refer to the IPU/IPD specification in the data sheet.
|
||||