|
Advanced logic features
With the advent of the newer BiCMOS and 3 volt technologies, product feature sets have been enhanced from the standard features found in previous logic families.
With the newer technologies came capabilities of hot plugging and operating in mixed-voltage systems just to name a couple.
Special features and device parameters exist for these newer families such as Power-up 3-State, Power-up Reset, Bus Hold, Input Disable, and 5 V tolerant I/O's in addition to existing parameters.
Advanced Features
|
|
 | Logic sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|