ProductsMicrocontrollersLPC3000

LPC32x0 series device highlight

Introduction

Key Features:

  • 266MHz, 32-bit ARM9EJ-S core
  • Vector Floating Point coprocessor
  • Up to 256KB of internal SRAM and 32KB I-cache/32KB D-cache
  • External memory controller for DDR and SDR SDRAM, SRAM, and Flash
  • Available 10/100 Ethernet MAC
  • USB OTG with full-speed host and device capabilities
  • Available 24-bit LCD controller supports STN and TFT panels
  • Comprehensive set of serial interfaces
  • SD memory-card interface
Built around a 90-nm, 266MHz ARM926EJ-S CPU core and a Vector Floating Point (VFP) coprocessor, the NXP LPC32x0 family is designed for applications that require high performance, high integration, and low power consumption. The VFP coprocessor increases the speed of typical calculations by a factor of four to five in scalar mode, and much more in optimized vector mode. Advanced process technology optimizes each microcontroller's intrinsic power, and software-controlled features provide best-in-class power management.
The LPC3240 and LPC3250 microcontrollers have a 10/100 Ethernet MAC with a dedicated DMA controller. On the LPC3230 and the LPC3250, there is also a flexible LCD controller that supports STN and TFT panels, and offers a dedicated DMA controller and programmable display resolution up to 1024 x 768 and up to 16M colors.
Multiple interfaces for serial communications increase design flexibility, provide larger buffer size, and deliver higher processing power. Each LPC32x0 microcontroller has a 10-bit, 400-kHz A/D converter with three channels and a touchscreen interface. A seven-layer, 32-bit, 104-MHz AHB matrix provides a separate bus for each of the seven AHB masters (D-cache, I-cache, two DMA, Ethernet MAC, USB controller, and LCD controller).
LPC3250 Block Diagram
Products

Comparison Table

Product SRAM
(KB)
10/100
Ethernet
LCD
controller
USB host,
device, OTG
Package
LPC3220 128 0 0 1 TFBGA296
LPC3230 256 0 1 1 TFBGA296
LPC3240 256 1 0 1 TFBGA296
LPC3250 256 1 1 1 TFBGA296

Literature

LPC32x0 Overview training video
Training Module: LPC3250 Overview
© November 2008; English; Ordering code: Not Orderable
LPC32x0 Bootloader, Common Driver Library (CDL), and S1L training video
Training Module: LPC3250 Bootloader, CDL and S1L
© November 2008; English; Ordering code: Not Orderable
ARM9 MCUs with up to 256-KB SRAM, Ethernet, USB, and LCD controller
NXP 266-MHz, 32-bit ARM926EJ-S processor LPC32x0
© August 2008; English; Ordering code: 9397 750 16605
带有高达256-KB SRAM、以太网接口、USB接口和LCD控制器的ARM9微控制器
恩智浦 208-MHz32-ARM926EJ-S处理器LPC32x0系列
© 20083; 中文(简体); 订购代码: 不可订购

LPC32x0 Series MCUs

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 LPC3220 ARM926-EJS microcontroller with 128KB SRAM, hardware vector floating-point coprocessor, USB On-The-Go host/device, SDRAM memory interface, SD interface
 LPC3230 ARM926-EJS microcontroller with 256KB SRAM, hardware vector floating-point coprocessor, USB On-The-Go host/device, SDRAM memory interface, LCD controller, SD interface
 LPC3240 ARM926-EJS microcontroller with 256KB SRAM, hardware vector floating-point coprocessor, USB On-The-Go host/device, SDRAM memory interface, 10/100 ethernet, SD interface
 LPC3250 ARM926-EJS microcontroller with 256KB SRAM, hardware vector floating-point coprocessor, USB On-The-Go host/device, SDRAM memory interface, 10/100 ethernet, LCD controller, SD interface
More Information

Links

Standard ICs quick find
Standard ICs sections